IESNA:LM-63-2002
[TEST]P944430
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-850-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49624
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4526.7 4498.3 4439 4387.4 4374.5 4379.7 4395.2 4423.5 4449.3 4457.1
4459.6 4498.3 4578.3 4709.8 4929.1 5238.6 5615.2 6069.1 6649.5 7340.7
8124.9 9084.4 10247.6 11570.8 12994.6 14524.2 15991.8 16675.3 15674.5 12112.5
6590.2 1859.7 570 337.9 193.4 80 0
4526.7 4511.2 4449.3 4397.7 4384.8 4387.4 4402.9 4431.3 4454.5 4462.2
4467.4 4508.7 4586 4725.3 4939.4 5251.5 5633.2 6089.8 6685.6 7376.9
8186.8 9174.6 10384.3 11679.2 13128.7 14697 16133.7 16752.7 15517.2 11841.7
6283.2 1743.6 552 309.5 180.6 72.2 0
4526.7 4506.1 4446.7 4392.6 4369.4 4371.9 4379.7 4395.2 4405.5 4415.8
4431.3 4475.1 4557.7 4689.2 4905.9 5192.2 5558.4 5991.8 6551.5 7235
8088.7 9156.6 10410.1 11803 13247.4 14779.5 16226.5 16979.7 16064 12790.9
7593.5 2801.1 748 371.4 219.2 85.1 0
4526.7 4495.8 4439 4379.7 4348.7 4341 4346.2 4348.7 4348.7 4366.8
4392.6 4441.6 4524.1 4653.1 4838.8 5112.2 5475.9 5919.5 6479.3 7160.2
8083.6 9187.5 10595.8 12182.1 13807.1 15401.1 16889.4 17730.3 17266 14846.6
10193.5 4931.7 1485.7 541.7 263.1 82.5 0
4526.7 4495.8 4441.6 4379.7 4341 4333.3 4338.4 4338.4 4338.4 4359.1
4405.5 4449.3 4519 4629.9 4797.5 5050.3 5416.6 5873.1 6435.4 7152.5
8099.1 9360.4 10987.9 12914.7 14895.6 16670.2 18101.7 19009.6 19117.9 17879.9
14258.5 8576.2 3642 928.6 312.1 72.2 0
4526.7 4488 4433.9 4371.9 4330.7 4322.9 4330.7 4341 4341 4361.6
4410.6 4446.7 4500.9 4619.6 4797.5 5050.3 5406.3 5873.1 6445.7 7201.5
8189.3 9546.1 11367.1 13587.9 15842.2 17799.9 19234 20301.8 20957 20539.1
17802.5 12499.4 5986.6 1880.3 399.8 92.9 0
4526.7 4495.8 4439 4374.5 4333.3 4322.9 4328.1 4338.4 4338.4 4359.1
4405.5 4454.5 4524.1 4637.6 4813 5070.9 5432 5886 6453.5 7170.5
8117.1 9381 11016.3 12914.7 14874.9 16688.2 18184.2 19226.3 19365.5 18003.7
14586.1 8906.4 3500.1 902.8 260.5 69.6 0
4526.7 4500.9 4446.7 4382.3 4341 4330.7 4338.4 4346.2 4353.9 4374.5
4408.1 4462.2 4549.9 4681.5 4869.8 5130.3 5499.1 5947.9 6507.6 7209.2
8137.8 9308.8 10724.8 12269.8 13851 15447.6 16961.6 17810.2 17229.9 14962.6
10484.9 5040 1503.7 564.9 268.2 82.5 0
4526.7 4508.7 4451.9 4390 4356.5 4351.3 4361.6 4382.3 4400.3 4418.4
4441.6 4488 4578.3 4720.2 4931.7 5223.1 5586.8 6027.9 6579.8 7247.9
8093.9 9143.7 10374 11717.9 13121 14637.6 16128.5 16879.1 16089.8 13381.5
8455 3322.2 951.8 454 242.5 98 0
4526.7 4513.8 4454.5 4392.6 4364.2 4361.6 4379.7 4415.8 4446.7 4464.8
4482.9 4529.3 4614.4 4758.8 4980.7 5292.8 5674.5 6136.2 6703.7 7389.8
8184.2 9172.1 10309.5 11586.3 12943 14446.8 15878.3 16440.6 15377.9 11937.1
6541.2 1970.6 601 304.4 162.5 64.5 0
4526.7 4511.2 4454.5 4392.6 4364.2 4364.2 4382.3 4415.8 4449.3 4464.8
4480.3 4519 4606.7 4743.4 4962.6 5267 5646.1 6128.5 6698.5 7348.5
8130 9076.6 10209 11493.5 12788.3 14292 15754.5 16445.7 15548.1 12295.6
6966.7 2189.8 634.5 330.2 170.2 59.3 0
